Brand: ANDERSON
Catalog ID: SBS350
Bolt Head Type
Hex
Catalog Number
SBS350
Item Type
4D
Material
Copper
Material - Body
Copper Alloy
Material - Spacer
Copper Alloy
Plating Type
Unplated
Product Category
Mechanical Connectors
Style
Split Bolt
UPC
096359373742
UPC 14 Digit GTIN
00963593737428
Weight
0.647 lb
Conductor Diameter (Main) - Maximum
0.681 in
Conductor Diameter (Main) - Minimum
0.373 in
Conductor Diameter (Main) Range
0.373 - 0.681
Conductor Diameter (Tap) - Maximum
0.232 in
Conductor Diameter (Tap) - Minimum
0.681 in
Certification - CSA Approved
Yes
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Pallet Quantity
2880 EA