
Brand: ANDERSON
Catalog ID: SBS4
Bolt Head Type
Hex
Catalog Number
SBS4
Item Type
3C
Material
Copper
Material - Body
Copper Alloy
Material - Spacer
Copper Alloy
Material Type
Standard
Plating Type
Tin
Product Category
Mechanical Connectors
Style
Split Bolt
UPC
096359373698
UPC 14 Digit GTIN
00963593736988
Bolt Diameter
0.5
Package Height
4.25 in
Package Length
4.375 in
Package Weight
9.7 lb
Package Width
4.25 in
Weight
0.088 lb
Conductor Diameter (Main) - Maximum
0.204 in
Conductor Diameter (Main) - Minimum
0.102 in
Conductor Diameter (Main) Range
0.102 - 0.204
Conductor Diameter (Tap) - Maximum
0.204 in
Conductor Diameter (Tap) - Minimum
0.102 in
Certification - CSA Approved
Yes
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Bolt Head Type
Hex
Pallet Quantity
15000 EA