
Brand: ANDERSON
Catalog ID: SBN8
Bolt Head Type
Hex
Catalog Number
SBN8
Cover Available
No
Inhibitor Loaded
No
Material - Body
Copper Alloy
Material Type
Standard
Plating
No
Product Category
Mechanical Connectors
Style
Split Bolt
UPC
096359373766
UPC 14 Digit GTIN
00963593737664
Bolt Diameter
Package Height
0 in
Package Length
0 in
Package Weight
4 lb
Package Width
0 in
Weight
0.039 lb
Conductor Diameter - Maximum
0.146 in
Conductor Diameter - Minimum
0.116 in
Conductor Diameter (Main) - Maximum
0 in
Conductor Diameter (Main) - Minimum
0 in
Conductor Diameter (Main) Range
0 - 0
Conductor Diameter (Tap) - Maximum
0.146 in
Conductor Diameter Range
0.116 - 0.146
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Bolt Head Type
Hex
Carton Quantity
800 EA
Pallet Quantity
20000 EA