Brand: ANDERSON
Catalog ID: SBS20
Bolt Head Type
Hex
Catalog Number
SBS20
Item Type
4D
Material
Copper
Material - Body
Copper Alloy
Material - Spacer
Copper Alloy
Material Type
Standard
Plating Type
Unplated
Product Category
Mechanical Connectors
Style
Split Bolt
UPC
096359373728
UPC 14 Digit GTIN
00963593737282
Dimensions
1.040 in x 0.875 in x 1.950 in
Height
1.95 in
Length
1.04 in
Weight
0.21 lb
Width
0.875 in
Conductor Diameter (Main) - Maximum
0.419 in
Conductor Diameter (Main) - Minimum
0.292 in
Conductor Diameter (Main) Range
0.292 - 0.419
Conductor Diameter (Tap) - Maximum
0.419 in
Conductor Diameter (Tap) - Minimum
0.146 in
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Carton Quantity
200
Pallet Quantity
9600 EA