
Brand: ANDERSON
Catalog ID: SBS10
Bolt Head Type
Hex
Catalog Number
SBS10
Material
Copper
Material - Body
Copper Alloy
Material - Spacer
Copper Alloy
Material Type
Standard
Product Category
Mechanical Connectors
Style
Split Bolt
UPC
096359373711
Bolt Diameter
0.69
Dimensions
1.770 in x 1.330 in x 1.050 in
Height
1.05 in
Length
1.77 in
Package Height
4.5 in
Package Length
6.375 in
Package Weight
9.65 lb
Package Width
5 in
Weight
0.186 lb
Width
1.33 in
Conductor Diameter (Main) - Maximum
0.373 in
Conductor Diameter (Main) - Minimum
0.281 in
Conductor Diameter (Main) Range
0.281 - 0.373
Conductor Diameter (Tap) - Maximum
0.373 in
Conductor Diameter (Tap) - Minimum
0.116 in
UL Listed
Yes
Bolt Head Type
Hex
Carton Quantity
50
Pallet Quantity
11520