HUBBELL POWER SYSTEMS
Connector, Split Bolt, 336-500 MCM
Image of SBS500 Connector, Split Bolt, 336-500 MCM

Connector, Split Bolt, 336-500 MCM

Brand: ANDERSON

Catalog ID: SBS500

Copper Split Bolt Connector.

Has cable separator included.

General

Bolt Head Type

Hex

Catalog Number

SBS500

Item Type

4D

Material

Copper

Material - Body

Copper Alloy

Material - Spacer

Copper Alloy

Material Type

Standard

Plating Type

Unplated

Product Category

Mechanical Connectors

Style

Split Bolt

UPC

096359373759

UPC 14 Digit GTIN

00963593737596

Dimensions

Package Weight

10.32 lb

Weight

0.843 lb

Conductor Related

Conductor Diameter (Main) - Maximum

.0814 in

Conductor Diameter (Main) - Minimum

0.741 in

Conductor Diameter (Main) Range

0.741 - .0814

Conductor Diameter (Tap) - Maximum

0.814 in

Conductor Diameter (Tap) - Minimum

0.292 in

Certifications And Compliance

Certification - CSA Approved

Yes

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Configuration

Bolt Head Type

Hex

Logistics

Pallet Quantity

3960 EA