
Brand: ANDERSON
Catalog ID: SBS2
Bolt Head Type
Hex
Catalog Number
SBS2
Item Type
3C
Material
Copper
Material - Body
Copper Alloy
Material - Spacer
Copper Alloy
Material Type
Standard
Plating Type
Tin
Product Category
Mechanical Connectors
Style
Split Bolt
UPC
096359373704
UPC 14 Digit GTIN
00963593737046
Bolt Diameter
0.56
Dimensions
0.810 in x 0.650 in x 1.560 in
Height
1.56 in
Length
0.81 in
Package Height
4.625 in
Package Length
6.375 in
Package Weight
12 lb
Package Width
5 in
Weight
0.051 lb
Width
0.65 in
Conductor Diameter (Main) - Maximum
0.316 in
Conductor Diameter (Main) - Minimum
0.146 in
Conductor Diameter (Main) Range
0.146 - 0.316
Conductor Diameter (Tap) - Maximum
0.316 in
Conductor Diameter (Tap) - Minimum
0.128 in
Certification - CSA Approved
Yes
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Bolt Head Type
Hex
Pallet Quantity
6000 EA