
Brand: ANDERSON
Catalog ID: SBN4
Bolt Head Type
Hex
Catalog Number
SBN4
Cover Available
No
Inhibitor Loaded
No
Item Type
3C
Material - Body
Copper Alloy
Material Type
Standard
Plated
N
Plating
No
Plating Type
Unplated
Product Category
Mechanical Connectors
Style
Split Bolt
UPC
096359373780
UPC 14 Digit GTIN
00963593737800
Bolt Diameter
Dimensions
0.680 in x 0.590 in x 1.200 in
Height
1.2 in
Length
0.68 in
Package Height
4.25 in
Package Length
4.25 in
Package Weight
9 lb
Package Width
4 in
Weight
0.09 lb
Width
0.59 in
Conductor Diameter - Maximum
0.232 in
Conductor Diameter - Minimum
0.146 in
Conductor Diameter (Main) - Maximum
0 in
Conductor Diameter (Main) - Minimum
0 in
Conductor Diameter (Main) Range
0 - 0
Conductor Diameter (Tap) - Maximum
0.232 in
Conductor Diameter Range
0.146 - 0.232
Certification - CSA Approved
Yes
Standards - RoHS Compliance Status
UI
UL Listed
Yes
Bolt Head Type
Hex
Pallet Quantity
15000 EA