HUBBELL POWER SYSTEMS
Image of SBN6 Connector, Split Bolt, #8-#6

Connector, Split Bolt, #8-#6

Brand: ANDERSON

Catalog ID: SBN6

Connector, Split Bolt, #8-#6

Has no cable separator.

General

Bolt Head Type

Hex

Catalog Number

SBN6

Cover Available

No

Inhibitor Loaded

No

Material - Body

Copper Alloy

Material Type

Standard

Plating

No

Product Category

Mechanical Connectors

Style

Split Bolt

UPC

096359373773

UPC 14 Digit GTIN

00963593737732

Dimensions

Bolt Diameter

0.438 in

Package Height

6 in

Package Length

6.5 in

Package Weight

10 lb

Package Width

6 in

Weight

0.049 lb

Conductor Related

Conductor Diameter - Maximum

0.184 in

Conductor Diameter - Minimum

0.146 in

Conductor Diameter (Main) - Maximum

0 in

Conductor Diameter (Main) - Minimum

0 in

Conductor Diameter (Main) Range

0 - 0

Conductor Diameter (Tap) - Maximum

0.162 in

Conductor Diameter Range

0.146 - 0.184

Certifications And Compliance

Standards - RoHS Compliance Status

UI

UL Listed

Yes

Configuration

Bolt Head Type

Hex

Logistics

Pallet Quantity

20000