
Brand: FARGO
Catalog ID: GC8002GL
For copper connections-splice, loop deadend or service entrance tap. One piece design for easier, faster installation.
Bolt Head Type
Hex
Bolt Installation Torque (Recommended)
240 in-lbs
Catalog Number
GC8002GL
Grommets
Yes
Inhibitor Loaded
Yes
Material
Bronze
Material - Body
Bronze
Material - Bolt
Stainless Steel
Material - Hardware
Stainless Steel
Material - Keeper
Bronze
Material - Spacer
Bronze
Material Type
Standard
Plating
No
Product Category
Vise Type Connectors
UPC
096359307686
Bolt Diameter
0.313 in
Diameter - Bolt
0.3125 in
Diameter - Bolt Head
0.56 in
Dimensions
0.875 in x 1.250 in x 1.375 in
Height
1.375 in
Length
0.875 in
Length - Nut Flat-To-Flat
0.56 in
Weight
0.195 lb
Width
1.25 in
Conductor Diameter (Main) - Maximum
0.258 in
Conductor Diameter (Main) - Minimum
0.128 in
Conductor Diameter (Main) Range
0.128 - 0.258
Conductor Diameter (Tap) - Maximum
0.258 in
Conductor Diameter (Tap) - Minimum
0.128 in
Conductor Type
Copper
Buy America(n) Qualified
Contact Manufacturer
Bolt Installation Torque (Recommended)
240 in-lbs
Bolt Head Type
Hex
Pallet Quantity
12000