Brand: FARGO
Catalog ID: GA9020LSS
Aluminum single bolt vise type connector for aluminum or aluminum to copper distribution, service or tap connections.
Bolt Head Type
0.56 in (14 mm)
Bolt Installation Torque (Recommended)
0 ft-lbs
Catalog Number
GA9020LSS
Grommets
No
Material
Aluminum
Material - Body
Aluminum Alloy
Material - Hardware
Stainless Steel
Material - Spacer
Aluminum
Plating
No
Product Category
Vise Type Connectors
Style
Single Bolt
UPC
096359304753
Bolt Diameter
0.38
Diameter - Bolt
0.38 in
Dimensions
1.250 in x 1.875 in x 2.375 in
Height
2.375 in
Length
1.25 in
Length - Nut Flat-To-Flat
0.56 in
Weight
0.31 lb
Width
1.875 in
Conductor Compatibility
ACSR-Turkey-6-6/1;ACSR-Swan-4-6/1;ACSR-Swanate-4-7/1;ACSR-Sparrow-2-6/1;ACSR-Sparate-2-7/1;ACSR-Robin-1-6/1;ACSR-Raven-1/0-6/1;AAC-Peachbell-6-7;AAC-Rose-4-7;AAC-Iris-2-7;AAC-Pansy-1-7;AAC-Poppy-1/0-7;AAC-Aster-2/0-7;AAAC 6201 Alloy-Akron-30.58-6/18;AAAC 6201 Alloy-Alton-48.69-6/18;AAAC 6201 Alloy-Ames-77.47-6/18;AAAC 6201 Alloy-Azusa-123.3-6/18
Conductor Diameter - Maximum
0.447 in
Conductor Diameter - Minimum
0.162 in
Conductor Diameter (Tap) - Maximum
0.447 in
Conductor Diameter (Tap) - Minimum
0.162 in
Conductor Diameter Range
0.162 - 0.447
UL Listed
No
Pallet Quantity
6400