
Brand: FARGO
Catalog ID: GC167P
For figure 8 cable, the piercing teeth of the connector puncture the messenger insulation during tightening to form a positive ground without skinning.
Bolt Head Type
Hex
Bolt Installation Torque (Recommended)
240 in-lbs
Catalog Number
GC167P
Cover Available
No
Inhibitor Loaded
No
Material
Bronze
Material - Body
Bronze
Material - Bolt
Stainless Steel
Material - Hardware
Stainless Steel
Material - Keeper
Bronze
Material Type
Standard
Plating
Yes
Product Category
Vise Type Connectors
UPC
096359307211
Bolt Diameter
0.31
Diameter - Bolt
0.31 in
Diameter - Bolt Head
0.56 in
Dimensions
1.000 in x 1.250 in x 1.625 in
Height
1.625 in
Length
1 in
Length - Nut Flat-To-Flat
0.56 in
Weight
0.225 lb
Width
1.25 in
Conductor Diameter - Maximum
0.312
Conductor Diameter - Minimum
0.146
Conductor Diameter (Main) - Maximum
0.312 in
Conductor Diameter (Main) - Minimum
0.146 in
Conductor Diameter (Main) Range
0.146 - 0.312
Conductor Diameter (Tap) - Maximum
0.312 in
Conductor Diameter (Tap) - Minimum
0.146 in
Conductor Diameter Range
0.146 - 0.312
Conductor Type
Insulated Conductor
Bolt Installation Torque (Recommended)
240 in-lbs
Bolt Head Type
Hex