
Brand: FARGO
Catalog ID: GC207
Bronze vise type connector for lightening arrester ground.
Application
Transformer Ground Lug
Bolt Head Type
Hex
Bolt Installation Torque (Recommended)
240 in-lbs
Catalog Number
GC207
Cover Available
No
Inhibitor Loaded
No
Material
Bronze
Material - Body
Bronze
Material - Bolt
Stainless Steel
Material - Hardware
Stainless Steel
Material - Keeper
Bronze
Material Type
Standard
Number of Stud Threads
13
Plating
No
Product Category
Vise Type Connectors
UPC
096359307242
Bolt Diameter
0.31
Diameter - Bolt
0.31 in
Diameter - Bolt Head
0.56 in
Diameter - Stud
0.5 in
Dimensions
1.875 in x 0.750 in x 1.250 in
Height
1.25 in
Length
1.875 in
Length - Nut Flat-To-Flat
0.56 in
Weight
0.21 lb
Width
0.75 in
Conductor Diameter - Maximum
0.373 in
Conductor Diameter - Minimum
0.162 in
Conductor Diameter Range
0.162 - 0.373
Conductor Type
Copper
Bolt Installation Torque (Recommended)
240 in-lbs
Bolt Head Type
Hex
Number of Stud Threads
13
Pallet Quantity
7500