
Brand: FARGO
Catalog ID: GA9404GAA
Aluminum single bolt vise type connector for aluminum or aluminum to copper distribution, service or tap connections.
Bolt Head Type
Hex
Bolt Installation Torque (Recommended)
168 lb/ft
Catalog Number
GA9404GAA
Grommets
Yes
Inhibitor Loaded
Yes
Material
Aluminum Alloy
Material - Body
Aluminum Alloy
Material - Bolt
Aluminum Alloy
Material - Hardware
Stainless Steel
Material - Keeper
Aluminum Alloy
Material - Spacer
Aluminum
Material Type
Non-Standard
Plating
No
Product Category
Clamps
Style
Single Bolt
UPC
096359525325
Bolt Diameter
0.38
Diameter - Bolt
0.38 in
Diameter - Bolt Head
0.56 in
Dimensions
1.500 in x 1.875 in x 2.125 in
Height
2.125 in
Length
1.5 in
Length - Nut Flat-To-Flat
0.56 in
Width
1.875 in
Conductor Compatibility
ACSR-Turkey-6-6/1;ACSR-Swan-4-6/1;ACSR-Swanate-4-7/1;ACSR-Sparrow-2-6/1;ACSR-Sparate-2-7/1;ACSR-Robin-1-6/1;ACSR-Raven-1/0-6/1;ACSR-Quail-2/0-6/1;ACSR-Pigeon-3/0-6/1;ACSR-Penguin-4/0-6/1;AAC-Peachbell-6-7;AAC-Rose-4-7;AAC-Iris-2-7;AAC-Pansy-1-7;AAC-Poppy-1/0-7;AAC-Aster-2/0-7;AAC-Phlox-3/0-7;AAC-Oxlip-4/0-7;AAAC 6201 Alloy-Akron-30.58-6/18;AAAC 6201 Alloy-Alton-48.69-6/18;AAAC 6201 Alloy-Ames-77.47-6/18;AAAC 6201 Alloy-Azusa-123.3-6/18;AAAC 6201 Alloy-Anaheim-155.4-6/18;AAAC 6201 Alloy-Amherst-195.7-6/18
Conductor Diameter - Maximum
0.563 in
Conductor Diameter - Minimum
0.232 in
Conductor Diameter (Main) - Maximum
0.563 in
Conductor Diameter (Main) - Minimum
0.232 in
Conductor Diameter (Main) Range
0.232 - 0.563
Conductor Diameter (Tap) - Maximum
0.102 in
Conductor Diameter (Tap) - Minimum
0.081 in
Conductor Diameter Range
0.232 - 0.563
Conductor Type
Aluminum/Copper
UL Listed
No
Bolt Installation Torque (Recommended)
168 lb/ft
Bolt Head Type
Hex
Carton Quantity
100
Pallet Quantity
4800