Brand: FARGO
Catalog ID: GA9843GL
Aluminum single bolt vise type connector for aluminum or aluminum to copper distribution, service or tap connections.
Bolt Head Type
Hex
Bolt Installation Torque (Recommended)
300 lb/ft
Catalog Number
GA9843GL
Grommets
Yes
Inhibitor Loaded
Yes
Material
Aluminum Alloy
Material - Body
Aluminum Alloy
Material - Bolt
Aluminum Alloy
Material - Hardware
Aluminum Alloy
Material - Keeper
Aluminum Alloy
Material - Spacer
Aluminum
Plating
No
Product Category
Clamps
Style
Single Bolt
UPC
096359305187
Bolt Diameter
0.5
Diameter - Bolt
0.5 in
Diameter - Bolt Head
0.75 in
Dimensions
2.000 in x 3.625 in x 3.750 in
Height
3.75 in
Length
2 in
Length - Nut Flat-To-Flat
0.75 in
Weight
0.862 lb
Width
3.625 in
Conductor Compatibility
ACSR-Turkey-6-6/1;ACSR-Swan-4-6/1;ACSR-Swanate-4-7/1;ACSR-Sparrow-2-6/1;ACSR-Sparate-2-7/1;ACSR-Robin-1-6/1;ACSR-Raven-1/0-6/1;ACSR-Quail-2/0-6/1;ACSR-Pigeon-3/0-6/1;ACSR-Penguin-4/0-6/1;ACSR-Waxwing-266.8-18/1;ACSR-Partridge-266.8-26/7;ACSR-Ostrich-300-26/7;ACSR-Merlin-336.4-18/1;ACSR-Linnet-336.4-26/7;ACSR-Oriole-336.4-30/7;ACSR-Chickadee-397.5-18/1;ACSR-Brant-397.5-24/7;ACSR-Ibis-397.5-26/7;ACSR-Lark-397.5-30/7;ACSR-Pelican-477-18/1;ACSR-Flicker-477-24/7;ACSR-Hawk-477-26/7;ACSR-Hen-477-30/7;ACSR-Osprey-556.5-18/1;ACSR-Parakeet-556.5-24/7;ACSR-Dove-556.5-26/7;ACSR-Eagle-556.5-30/7;ACSR-Peacock-605-24/7;ACSR-Squab-605-26/7;ACSR-Teal-605-30/19;ACSR-Kingbird-636-18/1;ACSR-Swift-636-36/1;ACSR-Rook-636-24/7;ACSR-Grosbeak-636-26/7;ACSR-Egret-636-30/19;ACSR-Flamingo-666.6-24/7;ACSR-Gannet-666.6-26/7;ACSR-Brahma-203.2-16/19;AAC-Peachbell-6-7;AAC-Rose-4-7;AAC-Iris-2-7;AAC-Pansy-1-7;AAC-Poppy-1/0-7;AAC-Aster-2/0-7;AAC-Phlox-3/0-7;AAC-Oxlip-4/0-7;AAC-Valerian-250-19;AAC-Laurel-266.8-19;AAC-Tulip-336.1-19;AAC-Daffodil-350-19;AAC-Canna-397.5-19;AAC-Cosmos-477-19;AAC-Syringa-477-37;AAC-Zinnia-500-19;AAC-Hyacinth-500-37;AAC-Dahlia-556.5-19;AAC-Mistletoe-556.5-37;AAC-Meadowsweet-600-37;AAC-Orchid-636-37;AAC-Flag-700-61;AAC-Violet-715.5-37;AAC-Nasturtium-715.5-61;AAC-Cattail-750-61;AAC-Arbutus-795-37;AAC-Lilac-795-61;AAC-Snapdragon-900-61;AAAC 6201 Alloy-Akron-30.58-6/18;AAAC 6201 Alloy-Alton-48.69-6/18;AAAC 6201 Alloy-Ames-77.47-6/18;AAAC 6201 Alloy-Azusa-123.3-6/18;AAAC 6201 Alloy-Anaheim-155.4-6/18;AAAC 6201 Alloy-Amherst-195.7-6/18;AAAC 6201 Alloy-Alliance-246.9-6/18;ACAR-653.1-12/7;ACAR-739.8-18/19
Conductor Diameter - Maximum
1.031 in
Conductor Diameter - Minimum
0.563 in
Conductor Diameter (Main) - Maximum
1.031 in
Conductor Diameter (Main) - Minimum
0.563 in
Conductor Diameter (Main) Range
0.563 - 1.031
Conductor Diameter (Tap) - Maximum
0.563 in
Conductor Diameter (Tap) - Minimum
0.316 in
Conductor Diameter Range
0.563 - 1.031
Conductor Type
Aluminum/Copper
UL Listed
No
Pallet Quantity
1600