
Brand: FARGO
Catalog ID: GA9040GAAO
Aluminum single bolt vise type connector for aluminum or aluminum to copper distribution, service or tap connections.
Bolt Head Type
Hex
Bolt Installation Torque (Recommended)
300 lb/ft
Catalog Number
GA9040GAAO
Grommets
Yes
Inhibitor Loaded
Yes
Material
Aluminum Alloy
Material - Body
Aluminum Alloy
Material - Bolt
Aluminum Alloy
Material - Keeper
Aluminum Alloy
Material - Spacer
Aluminum
Plating
No
Product Category
Clamps
Style
Single Bolt
UPC
096359589488
Bolt Diameter
0.5
Diameter - Bolt
0.5 in
Diameter - Bolt Head
0.75 in
Dimensions
1.500 in x 2.750 in x 3.125 in
Height
3.125 in
Length
1.5 in
Weight
0.5 lb
Width
2.75 in
Conductor Diameter (Main) - Maximum
0.563 in
Conductor Diameter (Main) - Minimum
0.289 in
Conductor Diameter (Main) Range
0.289 - 0.563
Conductor Diameter (Tap) - Maximum
0.563 in
Conductor Diameter (Tap) - Minimum
0.289 in
Conductor Type
Aluminum/Copper
UL Listed
No
Bolt Installation Torque (Recommended)
300 lb/ft
Bolt Head Type
Hex
Carton Quantity
50
Pallet Quantity
4200