Brand: FARGO
Catalog ID: GA9821GSSAA
Aluminum two bolt vise type connector for aluminum or aluminum to copper conductor connections.
Bolt Head Type
Hex
Bolt Installation Torque (Recommended)
480 lb/ft
Catalog Number
GA9821GSSAA
Grommets
Yes
Inhibitor Loaded
Yes
Material
Aluminum Alloy
Material - Body
Aluminum Alloy
Material - Bolt
Stainless Steel
Material - Keeper
Aluminum Alloy
Material - Spacer
Aluminum
Plating
No
Product Category
Clamps
Style
Two Bolt
UPC
096359516491
Bolt Diameter
0.5
Diameter - Bolt
0.5 in
Diameter - Bolt Head
0.75 in
Dimensions
2.750 in x 4.500 in x 5.500 in
Height
5.5 in
Length
2.75 in
Weight
2.352 lb
Width
4.5 in
Conductor Diameter (Main) - Maximum
1.14 in
Conductor Diameter (Main) - Minimum
0.72 in
Conductor Diameter (Main) Range
0.72 - 1.14
Conductor Diameter (Tap) - Maximum
0.795 in
Conductor Diameter (Tap) - Minimum
0.502 in
Conductor Type
Aluminum/Copper
UL Listed
No
Bolt Installation Torque (Recommended)
480 lb/ft
Bolt Head Type
Hex
Carton Quantity
10
Pallet Quantity
500