Brand: FARGO
Catalog ID: GC8040PGL
For copper connections-splice, loop deadend or service entrance tap. One piece design for easier, faster installation.
Bolt Head Type
Hex
Bolt Installation Torque (Recommended)
240 in-lbs
Catalog Number
GC8040PGL
Grommets
Yes
Inhibitor Loaded
Yes
Material
Bronze
Material - Body
Bronze
Material - Bolt
Stainless Steel
Material - Hardware
Stainless Steel
Material - Keeper
Bronze
Material - Spacer
Bronze
Material Type
Standard
Plating
Yes
Product Category
Vise Type Connectors
UPC
096359524045
Bolt Diameter
0.375
Diameter - Bolt
0.375 in
Diameter - Bolt Head
0.56 in
Height
2.375 in
Length
1.5 in
Length - Nut Flat-To-Flat
0.56 in
Conductor Diameter (Main) - Maximum
0.46 in
Conductor Diameter (Main) - Minimum
0.162 in
Conductor Diameter (Main) Range
0.162 - 0.46
Conductor Diameter (Tap) - Maximum
0.46 in
Conductor Diameter (Tap) - Minimum
0.162 in
Conductor Type
Copper
Buy America(n) Qualified
Contact Manufacturer
Bolt Installation Torque (Recommended)
240 in-lbs
Bolt Head Type
Hex
Carton Quantity
50