HUBBELL POWER SYSTEMS
Image of PSC218CRB8H Contour Cuff Gloves Class 2, 18 in Red/Blk Size 8H
Image of PSC218CRB8H Contour Cuff Gloves Class 2, 18 in Red/Blk Size 8H
play
Image of PSC218CRB8H Contour Cuff Gloves Class 2, 18 in Red/Blk Size 8H

Contour Cuff Gloves Class 2, 18 in Red/Blk Size 8H

Brand: Chance Lineman Tools & Equipment

Catalog ID: PSC218CRB8H

CONTOUR CLASS 2, 18 RED/BLK SZ 8H

  • Class 2
  • Maximum use voltage 17,000 volts AC / 25,500 volts DC
  • color is red under black

Product details

General

Catalog Number

PSC218CRB8H

Color

Red Under Black

Material

Natural Rubber

Size

8.5

Style

Contour Cuff

UPC

096359487319

Dimensions

Length

18 in

Weight

3 lb

Width

8.5 in

Electrical Ratings

Voltage - Maximum

  • 17000 VAC
  • 25500 VDC

Voltage Rating

Class 2 V

Media

Videos

play
CHANCE Cleaning and Inspecting Rubber Gloves in the Field