HUBBELL POWER SYSTEMS
Image of T4001708 Convertible Cross Arm Gin, 44 in (1.1 m)

Convertible Cross Arm Gin, 44 in (1.1 m)

Brand: CHANCE Lineman Grade Tools

Catalog ID: T4001708

CROSS ARM GIN-44IN - 3.5X4.5 - 6X6, Yoke casting fits over distribution crossarms, so this Crossarm Gin can be used with rope blocks or handline to lift conductors from their insulators. A removable cadmium-plated steel pin provides adjustment for crossarm from 312" x 412" up to 6" x 6". At a 30˚ maximum angle from vertical, 44" gin has rated working load including pull force of 750 lb.- 56" gin, 500 lb. Gins are not intended for applications involving side pull on either hoist line or load line. Lines to be within 5˚ of vertical.

  • Yoke casting fits over distribution crossarms, allowing gin to be used with rope blocks
  • Can also be used with rope blocks or handline to lift conductors from their insulators
  • Removable cadmium-plated steel pin provides adjustment for crossarm from 3-1/2” x 4-1/2” up to 4-3/4” x 5-3/4”
  • Convertible model fits up to 6” x 6” crossarm
  • At 30° maximum angle from vertical, 44” gin has rated working load including pull force of 750 lbs
  • 500 lb. 56" gins are not intended for side-pull applications on hoist line or load line
  • Lines to be within 5° of vertical

General

Catalog Number

T4001708

EU RoHS Indicator

No

Style

Covertable

Type

Gin

UPC

096359058618

Dimensions

Length

44 in

Weight

18.6 lb

Weight Metric

8.5 kg

Certifications And Compliance

EU RoHS Indicator

No

Logistics

Pallet Quantity

30