HUBBELL POWER SYSTEMS
Image of GD115R Copper Automatic Dead End, #1 SOL, #2 STR Copper, 4A CW, Semi-Flex Bail.
Buy America(n) Qualified

Copper Automatic Dead End, #1 SOL, #2 STR Copper, 4A CW, Semi-Flex Bail.

Brand: FARGO

Catalog ID: GD115R

Copper Automatic Dead End, #1 SOL, #2 STR Copper, 4A CW, Conductor Range .28 - .29" (7.2 - 7.4 mm) , Semi-Flex Bail.

Fastest method of deadending Copper and Copperweld® conductor.

  • Fastest method of deadending Copper and Copperweld® conductor
  • Flared mouth of gripping unit permits easy conductor installation
  • Four segment jaw is precision machined and automatically adjusts to the contour of the wire
  • High strength alloy copper tube for gripping Copperweld® conductors

Product details

General

Bail Option

Semi-Flex Bail

Catalog Number

GD115R

EU RoHS Indicator

Contact Manufacturer

Material

Copper; Steel

Material - Bail

Stainless Steel

Material - Shell

Copper Alloy

Product Category

Semi-Flex Bail

Type

Automatic

UPC

096359308096

Dimensions

Length

8.88 in

Weight

0.44 lb

Width

0.935 in

Conductor Related

Conductor Diameter - Maximum

0.29

Conductor Diameter - Minimum

0.28

Conductor Diameter Range

0.28 - 0.29

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Logistics

Pallet Quantity

2100

Resources and downloads