HUBBELL POWER SYSTEMS
Copper Automatic Dead End, 1/0 SOL, #1 STR Copper, 3A CW, Flex Bail.
Image of GD116 Copper Automatic Dead End, 1/0 SOL, #1 STR Copper, 3A CW, Flex Bail.

Copper Automatic Dead End, 1/0 SOL, #1 STR Copper, 3A CW, Flex Bail.

Brand: FARGO

Catalog ID: GD116

Copper Automatic Dead End, 1/0 SOL, #1 STR Copper, 3A CW, Conductor Range .32 - .33" (8.1 - 8.3 mm), Flex Bail.

Fastest method of deadending Copper and Copperweld® conductor.

  • Fastest method of deadending Copper and Copperweld® conductor
  • Flared mouth of gripping unit permits easy conductor installation
  • Four segment jaw is precision machined and automatically adjusts to the contour of the wire
  • High strength alloy copper tube for gripping Copperweld® conductors

General

Bail Option

Flex Bail

Catalog Number

GD116

EU RoHS Indicator

Contact Manufacturer

Material

Copper; Steel

Material - Bail

Stainless Steel

Material - Shell

Copper Alloy

Product Category

Flex Bail

Type

Automatic

UPC

096359308119

Dimensions

Weight

0.63 lb

Conductor Related

Conductor Diameter - Maximum

0.33

Conductor Diameter - Minimum

0.32

Conductor Diameter Range

0.32 - 0.33

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Configuration

Bail Option

Flex Bail

Logistics

Pallet Quantity

3600