HUBBELL POWER SYSTEMS
Image of GD117 Copper Automatic Dead End, 2/0 SOL,1/0 STRCopper, 2A CW, Flex Bail.
* Representative image
Image of GD117 Copper Automatic Dead End, 2/0 SOL,1/0 STRCopper, 2A CW, Flex Bail.

Copper Automatic Dead End, 2/0 SOL,1/0 STRCopper, 2A CW, Flex Bail.

Brand: FARGO

Catalog ID: GD117

Copper Automatic Dead End, 2/0 SOL,1/0 STR Copper, 2A CW, Conductor Range .36 - .37" (9.1 - 9.3 mm) , Flex Bail.

Fastest method of deadending Copper and Copperweld® conductor.

  • Fastest method of deadending Copper and Copperweld® conductor
  • Flared mouth of gripping unit permits easy conductor installation
  • Four segment jaw is precision machined and automatically adjusts to the contour of the wire
  • High strength alloy copper tube for gripping Copperweld® conductors

Product details

General

Bail Option

Flex Bail

Catalog Number

GD117

EU RoHS Indicator

Contact Manufacturer

Material

Copper; Steel

Material - Bail

Stainless Steel

Material - Shell

Copper Alloy

Product Category

Flex Bail

Type

Automatic

UPC

096359308164

Dimensions

Weight

0.67 lb

Conductor Related

Conductor Diameter - Maximum

0.37

Conductor Diameter - Minimum

0.36

Conductor Diameter Range

0.36 - 0.37

Logistics

Pallet Quantity

3600

Resources and downloads