HUBBELL POWER SYSTEMS
Copper Automatic Dead End, 250 STR KCMIL Copper, Z Bail.
Image of GD121Z Copper Automatic Dead End, 250 STR KCMIL Copper, Z Bail.

Copper Automatic Dead End, 250 STR KCMIL Copper, Z Bail.

Brand: FARGO

Catalog ID: GD121Z

Copper Automatic Dead End, 250 STR KCMIL Copper, Conductor Range .57 - .58" (14.4 - 14.7 mm), Z Bail.

Fastest method of deadending Copper and Copperweld® conductor.

  • Fastest method of deadending Copper and Copperweld® conductor
  • Flared mouth of gripping unit permits easy conductor installation
  • Four segment jaw is precision machined and automatically adjusts to the contour of the wire
  • High strength alloy copper tube for gripping Copperweld® conductors

General

Bail Option

Z Bail

Catalog Number

GD121Z

EU RoHS Indicator

Contact Manufacturer

Material

Copper; Steel

Material - Bail

Stainless Steel

Material - Pin (Clevis)

Galvanized Steel

Material - Pin (Cotter)

Stainless Steel

Material - Shell

Copper Alloy

Product Category

Z Bail

Type

Automatic

UPC

096359308447

Dimensions

Weight

1.76 lb

Conductor Related

Conductor Diameter - Maximum

0.58

Conductor Diameter - Minimum

0.57

Conductor Diameter Range

0.57 - 0.58

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Configuration

Bail Option

Z Bail