HUBBELL POWER SYSTEMS
Copper Automatic Dead End, #4 SOL Copper, 8A CW Conductor, Clevis Bail.
Image of GD512 Copper Automatic Dead End, #4 SOL Copper, 8A CW Conductor, Clevis Bail.
*Representative image
Image of GD512 Copper Automatic Dead End, #4 SOL Copper, 8A CW Conductor, Clevis Bail.

Copper Automatic Dead End, #4 SOL Copper, 8A CW Conductor, Clevis Bail.

Brand: FARGO

Catalog ID: GD512

Copper Automatic Dead End, #4 SOL Copper, 8A CW Conductor, Diameter range .19 - .20" (4.9 -5.2 mm), Clevis Bail.

Fastest method of deadending Copper and Copperweld® conductor.

  • Fastest method of deadending Copper and Copperweld® conductor
  • Flared mouth of gripping unit permits easy conductor installation
  • Four segment jaw is precision machined and automatically adjusts to the contour of the wire
  • High strength alloy copper tube for gripping Copperweld® conductors

General

Bail Option

Clevis Bail

Catalog Number

GD512

EU RoHS Indicator

Material

Copper; Steel

Material - Bail

Galvanized Steel

Material - Pin (Clevis)

Galvanized Steel

Material - Pin (Cotter)

Stainless Steel

Material - Shell

Copper Alloy

Product Category

Clevis Bail

Type

Automatic

UPC

096359309291

Dimensions

Length

6.88 in

Weight

0.59 lb

Width

0.78 in

Conductor Related

Conductor Diameter - Maximum

0.2

Conductor Diameter - Minimum

0.19

Conductor Diameter Range

0.19 - 0.2

Certifications And Compliance

EU RoHS Indicator

Configuration

Bail Option

Clevis Bail

Logistics

Pallet Quantity

3600