HUBBELL POWER SYSTEMS
Image of GD112 Copper Automatic Dead End, #4 SOL Copper, 8A CW, Flex Bail.
* Representative image
Image of GD112 Copper Automatic Dead End, #4 SOL Copper, 8A CW, Flex Bail.
Buy America(n) Qualified

Copper Automatic Dead End, #4 SOL Copper, 8A CW, Flex Bail.

Brand: FARGO

Catalog ID: GD112

Copper Automatic Dead End, #4 SOL Copper, 8A CW, Conductor Range .19 - .20" (4.9 -5.2 mm), Flex Bail.

Fastest method of deadending Copper and Copperweld® conductor.

  • Fastest method of deadending Copper and Copperweld® conductor
  • Flared mouth of gripping unit permits easy conductor installation
  • Four segment jaw is precision machined and automatically adjusts to the contour of the wire
  • High strength alloy copper tube for gripping Copperweld® conductors

Product details

General

Bail Option

Flex Bail

Catalog Number

GD112

EU RoHS Indicator

Contact Manufacturer

Material

Copper; Steel

Material - Bail

Stainless Steel

Material - Shell

Copper Alloy

Product Category

Flex Bail

Type

Automatic

UPC

096359307914

Dimensions

Length

6.88 in

Weight

0.19 lb

Width

0.78 in

Conductor Related

Conductor Diameter - Maximum

0.2

Conductor Diameter - Minimum

0.19

Conductor Diameter Range

0.19 - 0.2

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Logistics

Pallet Quantity

8400

Resources and downloads