HUBBELL POWER SYSTEMS
Copper Automatic Dead End, 4/0 SOL, 3/0 STR Copper, Flex Bail.
Image of GD119 Copper Automatic Dead End, 4/0 SOL, 3/0 STR Copper, Flex Bail.

Copper Automatic Dead End, 4/0 SOL, 3/0 STR Copper, Flex Bail.

Brand: FARGO

Catalog ID: GD119

Copper Automatic Dead End, 4/0 SOL, 3/0 STR Copper, Conductor Range .45 - .46" (11.5 - 11.8 mm), Flex Bail.

Fastest method of deadending Copper and Copperweld® conductor.

  • Fastest method of deadending Copper and Copperweld® conductor
  • Flared mouth of gripping unit permits easy conductor installation
  • Four segment jaw is precision machined and automatically adjusts to the contour of the wire
  • High strength alloy copper tube for gripping Copperweld® conductors

General

Bail Option

Flex Bail

Catalog Number

GD119

EU RoHS Indicator

Contact Manufacturer

Material

Copper; Steel

Material - Bail

Stainless Steel

Material - Shell

Copper Alloy

Product Category

Flex Bail

Type

Automatic

UPC

096359308249

Dimensions

Weight

1.76 lb

Conductor Related

Conductor Diameter - Maximum

0.46

Conductor Diameter - Minimum

0.45

Conductor Diameter Range

0.45 - 0.46

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Configuration

Bail Option

Flex Bail

Logistics

Pallet Quantity

840