HUBBELL POWER SYSTEMS
Copper Automatic Dead End, 4/0 STR Copper Conductor, Clevis Bail.
Image of GD520 Copper Automatic Dead End, 4/0 STR Copper Conductor, Clevis Bail.

Copper Automatic Dead End, 4/0 STR Copper Conductor, Clevis Bail.

Brand: FARGO

Catalog ID: GD520

Copper Automatic Dead End, 4/0 STR Copper Conductor, Diameter range .52 - .53" (13.2 - 13.4 mm), Clevis Bail.

Fastest method of deadending Copper and Copperweld® conductor.

  • Fastest method of deadending Copper and Copperweld® conductor
  • Flared mouth of gripping unit permits easy conductor installation
  • Four segment jaw is precision machined and automatically adjusts to the contour of the wire
  • High strength alloy copper tube for gripping Copperweld® conductors

General

Bail Option

Clevis Bail

Catalog Number

GD520

EU RoHS Indicator

Contact Manufacturer

Material

Copper; Steel

Material - Bail

Galvanized Steel

Material - Pin (Clevis)

Galvanized Steel

Material - Pin (Cotter)

Stainless Steel

Material - Shell

Copper Alloy

Product Category

Clevis Bail

Type

Automatic

UPC

096359309444

Dimensions

Weight

2.2 lb

Conductor Related

Conductor Diameter - Maximum

0.53

Conductor Diameter - Minimum

0.52

Conductor Diameter Range

0.52 - 0.53

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Configuration

Bail Option

Clevis Bail

Logistics

Pallet Quantity

1000