HUBBELL POWER SYSTEMS
Image of GD120 Copper Automatic Dead End, 4/0 STR Copper, Flex Bail.
* Representative image
Image of GD120 Copper Automatic Dead End, 4/0 STR Copper, Flex Bail.

Copper Automatic Dead End, 4/0 STR Copper, Flex Bail.

Brand: FARGO

Catalog ID: GD120

Copper Automatic Dead End, 4/0 STR Copper, Conductor Range .52 - .53" (13.2 - 13.4 mm), Flex Bail.

Fastest method of deadending Copper and Copperweld® conductor.

  • Fastest method of deadending Copper and Copperweld® conductor
  • Flared mouth of gripping unit permits easy conductor installation
  • Four segment jaw is precision machined and automatically adjusts to the contour of the wire
  • High strength alloy copper tube for gripping Copperweld® conductors

Product details

General

Bail Option

Flex Bail

Catalog Number

GD120

EU RoHS Indicator

Contact Manufacturer

Material

Copper; Steel

Material - Bail

Stainless Steel

Material - Shell

Copper Alloy

Product Category

Flex Bail

Type

Automatic

UPC

096359308331

Dimensions

Weight

1.67 lb

Conductor Related

Conductor Diameter - Maximum

0.53

Conductor Diameter - Minimum

0.52

Conductor Diameter Range

0.52 - 0.53

Logistics

Pallet Quantity

840

Resources and downloads