
Brand: Hubbell Power Systems
Catalog ID: 200LUGC6
Accessory Type
Crimp Connectors
Catalog Number
200LUGC6
Connector Type
Copper
Material Type
Standard
Type
Tools / Lugs / Parts
UPC
096359392316
Dimensions
1.42 in x 1.42 in x 4.13 in
Height
4.13 in
Length
1.42 in
Weight
0.1 lb
Width
1.42 in
Current Rating
200 A
Stranded or Compressed Conductor
1/0
Connector Type
Copper
Standard Package
1