HUBBELL POWER SYSTEMS
13 mil COPPER-BONDED GROUND ROD, 5/8in x 8ft, NON-THREADED ENDS
13mil Copper Ground Rod
13mil Copper Ground Rod

13 mil COPPER-BONDED GROUND ROD, 5/8in x 8ft, NON-THREADED ENDS

Brand: Chance

Catalog ID: C615883

Copper Ground Rod: 13mil, 5/8in x 8ft, Smooth Ends

The Hubbell-Chance line of construction hardware offers a comprehensive grounding solution, including Copper Ground Rods with a robust 13mil copper-bonding, measuring 5/8 inch in diameter and 8 feet in length. These rods, available in both galvanized steel and copper-bonded coatings, are essential for creating a reliable grounding path in electrical systems. Additionally, the range includes brackets for overhead static wire support and bonding clamps that secure electrical connections between guy strand and anchor. All products are meticulously designed and manufactured to meet the stringent standards of the electric utility and communications industries, ensuring safety and conductivity for both residential and commercial applications.

Meets requirements of NEMA GR-1 specification

Equipped with high-quality copper-bonded and galvanized coatings, this ground rod ensures exceptional durability and optimal electrical conductivity.

General

Catalog Number

C615883

Coating

13 mil Copperbonded

Material

Steel

Tensile Strength

80000 lb.

UPC

096359365082

Dimensions

Diameter

0.63 in

Distance From Pole

N/A

Length

96 in

Weight

6.66 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Industry Standard(s)

NEMA GR-1

Force Related

Tensile Strength

80000 lb.

Logistics

Pallet Quantity

100