HUBBELL POWER SYSTEMS
Image of T2050428 COPPERCLAD NAIL, SIZE 8D x 2-1/2in LENGTH
Image of T2050428 COPPERCLAD NAIL, SIZE 8D x 2-1/2in LENGTH
Buy America(n) Qualified

COPPERCLAD NAIL, SIZE 8D x 2-1/2in LENGTH

Brand: Chance

Catalog ID: T2050428

Nail is used with T2050429 ground wire clip.

The Hubbell-Chance brand of line construction hardware supports grounding requirements with brackets for overhead static wire support, as well as bonding clamps that ensure a necessary electrical connection between guy strand and anchor. For system grounding, ground rods are offered in both galvanized steel and copper bonded coatings. All products are designed and manufactured in accordance with applicable electric utility and communications industry standards.

Size 8D nail is 1/8" dia.

General

Catalog Number

T2050428

Coating

Copperclad

EU RoHS Indicator

Material

Steel

Type

Ground Clip

UPC

096359247098

Dimensions

Dimensions

2.50 in x 0.562 in x 0.562 in

Distance From Pole

N/A

Height

0.562 in

Length

2.5 in

Weight

0.01 lb

Width

0.562 in

Certifications And Compliance

Buy America(n) Qualified

Buy American Act Compliant (All status valid till December 2026)

EU RoHS Indicator

Logistics

Pallet Quantity

80000