HUBBELL POWER SYSTEMS
Image of T4002272 Corner Restraint Bracket

Corner Restraint Bracket

Brand: CHANCE Lineman Grade Tools

Catalog ID: T4002272

Especially for energized changeout of insulators on distribution running-corner poles, this tool adds efficiency. In combination with a strap hoist, the Corner Restraint Bracket Tool helps control each phase conductor while insulators are changed. Throughout maintenance procedures, the bracket helps restrain the conductor while repairs are made. It also acts as a load restraint for the hoist to pull the conductor back in for reconnection to the insulator string. For maintenance by hotsticks or rubber-glove techniques, the Corner Restraint Bracket assists in isolating the strap hoist from the pole, a potential ground. It also avoids cutting a short section from a poleguard cover-up or using (and possibly damaging) a rubber blanket as a pad between the strap and the pole. To insulate the strap hoist, two 6"- or 12"-long link sticks connect the hoist’s hooks to hot-line grips on the conductor. Poleguards and rubber cover-up are required to isolate the phase being worked from ground and other phase potentials.

  • Bracket rigged on guy side of pole: Used where the conductor is pulled in only a short distance toward the pole.
  • Bracket rigged on conductor side of pole: Used where the conductor must be pulled in a considerable distance toward the pole.

General

Catalog Number

T4002272

EU RoHS Indicator

No

UPC

096359058960

Dimensions

Dimensions

18 in x 7.63 in x 6.25 in

Dimensions Metric

457 mm x 194 mm x 159 mm

Height

6.25 in

Height Metric

159 mm

Length

18 in

Length Metric

457 mm

Weight

15 lb

Weight Metric

6.8 kg

Width

7.63 in

Width Metric

194 mm

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No