
Brand: ANDERSON
Catalog ID: ACBI40
Catalog Number
ACBI40
Material
Aluminum
Material Type
Standard
Number of Ground Braid Lug Holes
0
Type
Tube End Cap
UPC
096359278832
Base Hole Spacing
0 in
Diameter - Base Holes
0 in
Diameter - Bolt
0 in
Diameter - Inside
0 in
Length - Coupling
0 in
Length Before Compression
0 in
Weight
1.176 lb
Width - Pad
3 in
Maximum Current Rating Amps Continuous
0
Conductor Type
Aluminum Bus
Number of Ground Braid Lug Holes
0
Pallet Quantity
504