HUBBELL POWER SYSTEMS
Image of ACBIH14 Corona End Cap, Aluminum

Corona End Cap, Aluminum

Brand: ANDERSON

Catalog ID: ACBIH14

Aluminum internal, corona end plug for reducing electrostatic loss and enclosing tubing end. Plug is designed for drive fit with tapered internal fingers.

Aluminum internal, corona end plug for reducing electrostatic loss and enclosing tubing end. Plug is designed for drive fit with tapered internal fingers.

  • "For aluminum tubing size 1-1/2" IPS
  • Suffix "H" designates extra heavy (Schedule 80, EHIPS) tubing.
  • Material: 356-T6 aluminum alloy"

General

Catalog Number

ACBIH14

EU RoHS Indicator

No

Material

Aluminum

Material Type

Non-Standard

Number of Ground Braid Lug Holes

0

Type

Tube End Cap

UPC

096359278870

Dimensions

Base Hole Spacing

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Inside

0 in

Length - Coupling

0 in

Length Before Compression

0 in

Weight

0.196 lb

Width - Pad

3 in

Electrical Ratings

Maximum Current Rating Amps Continuous

0

Conductor Related

Conductor Type

Aluminum Bus

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Configuration

Number of Ground Braid Lug Holes

0