HUBBELL POWER SYSTEMS
Image of ACBIH24 Corona End Cap, Aluminum
*Representative image
Image of ACBIH24 Corona End Cap, Aluminum
play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products
play
+2
Image of ACBIH24 Corona End Cap, Aluminum

Corona End Cap, Aluminum

Brand: ANDERSON

Catalog ID: ACBIH24

Aluminum internal, corona end plug for reducing electrostatic loss and enclosing tubing end. Plug is designed for drive fit with tapered internal fingers.

  • "For aluminum tubing size 2-1/2" IPS
  • Suffix "H" designates extra heavy (Schedule 80, EHIPS) tubing.
  • Material: 356-T6 aluminum alloy"

General

Catalog Number

ACBIH24

Material

Aluminum

Material Type

Non-Standard

Number of Ground Braid Lug Holes

0

Product Type

Internal

Type

Tube End Cap

UPC

096359278894

Dimensions

Base Hole Spacing

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Inside

0 in

Length - Coupling

0 in

Length Before Compression

0 in

Weight

0.49 lb

Width - Pad

4 in

Electrical Ratings

Maximum Current Rating Amps Continuous

0

Conductor Related

Conductor Type

Aluminum Bus

Configuration

Number of Ground Braid Lug Holes

0