HUBBELL POWER SYSTEMS
Image of 2717513001 Corona Ring
Image of 2717513001 Corona Ring

Corona Ring

Brand: OHIO BRASS

Catalog ID: 2717513001

Corona ring for line end at 500 kV.

These corona rings mount to polymer transmission insulators to mitigate the effect of corona.

For use with 5/8" diameter rod.

General

Accessory Type

Corona Ring

Catalog Number

2717513001

Material Type

Non-Standard

UPC

096359261995

Dimensions

Weight

4.43 lb

Logistics

Standard Package

1