Brand: Chance Lineman Tools & Equipment
Catalog ID: C4030005
Catalog Number
C4030005
EU RoHS Indicator
No
Style
Cotter Key Disconnecting Tool for Ball Sockets
UPC
096359017882
Dimensions
13 in x 11 in x 1 in
Dimensions Metric
33.0 mm x 27.9 mm x 2.5 mm
Height
1 in
Height Metric
2.5 mm
Length
13 in
Length Metric
33 mm
Weight
0.87 lb
WeightMetric
0.4 kg
Width
11 in
WidthMetric
27.9 mm
Buy America(n) Qualified
Contact Manufacturer