
Brand: CHANCE Lineman Grade Tools
Catalog ID: C4030006
Catalog Number
C4030006
EU RoHS Indicator
No
Style
Cotter Key Application Tool for Ball Sockets
UPC
096359017899
Dimensions
13 in x 11 in x 1 in
Dimensions Metric
330 mm x 279 mm x 25 mm
Height
1 in
Height Metric
25 mm
Length
13 in
Length Metric
330 mm
Weight
0.87 lb
Weight Metric
0.4 kg
Width
11 in
Width Metric
279 mm
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No