HUBBELL POWER SYSTEMS
Image of ASTC067 Coupler, Aluminum Bolted

Coupler, Aluminum Bolted

Brand: ANDERSON

Catalog ID: ASTC067

Aluminum alloy, tube to cable, straight coupler for connecting aluminum or aluminum-copper conductor combinations. Clamping bolts have hex stops for one wrench installation. Contact sealant is recommended.

Aluminum alloy, tube to cable, straight coupler for connecting aluminum or aluminum-copper conductor combinations. Clamping bolts have hex stops for one wrench installation. Contact sealant is recommended.

  • "Coupler, Straight, 3/4" IPS/EHIPS tube to 0.563"-0.744" dia. cable
  • Material: Castings-Aluminum alloy, Hardware-Aluminum alloy"

General

Bolt Installation Torque (Recommended)

300 in-lbs

Catalog Number

ASTC067

EU RoHS Indicator

No

Material

Aluminum

Material - Clamping Hardware

Aluminum Alloy

Material Type

Non-Standard

Type

Tube to Cable Couplers

UPC

096359285410

Dimensions

Base Hole Spacing

0 in

Diameter - Clamping Hardware

0.5 in

Diameter - Rod / Tube

3/4 in

Weight

1.078 lb

Electrical Ratings

Maximum Current Rating Amps Continuous

See Technical Advisor

Conductor Related

Conductor Compatibility

ACSR-Penguin-4/0-6/1;ACSR-Waxwing-266.8-18/1;ACSR-Partridge-266.8-26/7;ACSR-Ostrich-300-26/7;ACSR-Merlin-336.4-18/1;ACSR-Linnet-336.4-26/7;ACSR-Oriole-336.4-30/7;ACSR-Chickadee-397.5-18/1;ACSR-Brahma-203.2-16/19;AAC-Valerian-250-19;AAC-Laurel-266.8-19;AAC-Tulip-336.1-19;AAC-Daffodil-350-19;AAC-Canna-397.5-19

Conductor Diameter (Tap) - Maximum

0.744 in

Conductor Diameter (Tap) - Minimum

0.563 in

Conductor Type

Aluminum Bus

Certifications And Compliance

EU RoHS Indicator

No

Force Related

Bolt Installation Torque (Recommended)

300 in-lbs