HUBBELL POWER SYSTEMS
Image of ASTC069 Coupler, Aluminum Bolted

Coupler, Aluminum Bolted

Brand: ANDERSON

Catalog ID: ASTC069

Aluminum alloy, tube to cable, straight coupler for connecting aluminum or aluminum-copper conductor combinations. Clamping bolts have hex stops for one wrench installation. Contact sealant is recommended.

Aluminum alloy, tube to cable, straight coupler for connecting aluminum or aluminum-copper conductor combinations. Clamping bolts have hex stops for one wrench installation. Contact sealant is recommended.

  • "Coupler, Straight, 3/4" IPS/EHIPS tube to 0.681"-0.893" dia. cable
  • Material: Castings-Aluminum alloy, Hardware-Aluminum alloy"

General

Bolt Installation Torque (Recommended)

300 in-lbs

Catalog Number

ASTC069

EU RoHS Indicator

No

Material

Aluminum

Material - Clamping Hardware

Aluminum Alloy

Material Type

Non-Standard

Type

Tube to Cable Couplers

UPC

096359285427

Dimensions

Base Hole Spacing

0 in

Diameter - Clamping Hardware

0.5 in

Diameter - Rod / Tube

3/4 in

Weight

1.176 lb

Electrical Ratings

Maximum Current Rating Amps Continuous

See Technical Advisor

Conductor Related

Conductor Compatibility

ACSR-Merlin-336.4-18/1;ACSR-Linnet-336.4-26/7;ACSR-Oriole-336.4-30/7;ACSR-Chickadee-397.5-18/1;ACSR-Brant-397.5-24/7;ACSR-Ibis-397.5-26/7;ACSR-Lark-397.5-30/7;ACSR-Pelican-477-18/1;ACSR-Flicker-477-24/7;ACSR-Hawk-477-26/7;ACSR-Hen-477-30/7;ACSR-Osprey-556.5-18/1;ACSR-Brahma-203.2-16/19;AAC-Canna-397.5-19;AAC-Cosmos-477-19;AAC-Syringa-477-37;AAC-Zinnia-500-19;AAC-Hyacinth-500-37;AAC-Dahlia-556.5-19;AAC-Mistletoe-556.5-37;AAC-Meadowsweet-600-37

Conductor Diameter (Tap) - Maximum

0.893 in

Conductor Diameter (Tap) - Minimum

0.681 in

Conductor Type

Aluminum Bus

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Force Related

Bolt Installation Torque (Recommended)

300 in-lbs