
Brand: ANDERSON
Catalog ID: ASTC106
Aluminum alloy, tube to cable, straight coupler for connecting aluminum or aluminum-copper conductor combinations. Clamping bolts have hex stops for one wrench installation. Contact sealant is recommended.
Bolt Installation Torque (Recommended)
300 in-lbs
Catalog Number
ASTC106
EU RoHS Indicator
No
Material
Aluminum
Material - Clamping Hardware
Aluminum Alloy
Material Type
Non-Standard
Type
Tube to Cable Couplers
UPC
096359285434
Base Hole Spacing
0 in
Diameter - Clamping Hardware
0.5 in
Diameter - Rod / Tube
1 in
Weight
1.078 lb
Maximum Current Rating Amps Continuous
See Technical Advisor
Conductor Compatibility
ACSR-Swan-4-6/1;ACSR-Swanate-4-7/1;ACSR-Sparrow-2-6/1;ACSR-Sparate-2-7/1;ACSR-Robin-1-6/1;ACSR-Raven-1/0-6/1;ACSR-Quail-2/0-6/1;ACSR-Pigeon-3/0-6/1;ACSR-Penguin-4/0-6/1;AAC-Rose-4-7;AAC-Iris-2-7;AAC-Pansy-1-7;AAC-Poppy-1/0-7;AAC-Aster-2/0-7;AAC-Phlox-3/0-7;AAC-Oxlip-4/0-7;AAC-Valerian-250-19
Conductor Diameter (Tap) - Maximum
0.575 in
Conductor Diameter (Tap) - Minimum
0.232 in
Conductor Type
Aluminum Bus
EU RoHS Indicator
No
Bolt Installation Torque (Recommended)
300 in-lbs