



Brand: ANDERSON
Catalog ID: AL452020
Bolt Installation Torque (Recommended)
300 in-lbs
Catalog Number
AL452020
Material
Aluminum
Material - Clamping Hardware
Aluminum Alloy
Material Type
Non-Standard
Product Type
45 Degrees
Type
Tube to Tube Couplers
UPC
096359283102
Diameter - Clamping Hardware
0.5 in
Diameter - Rod / Tube
2 in
Weight
5.488 lb
Maximum Current Rating Amps Continuous
See Technical Advisor
Conductor Type
Aluminum Bus
Buy America(n) Qualified
Contact Manufacturer
Bolt Installation Torque (Recommended)
300 in-lbs