HUBBELL POWER SYSTEMS
Image of AL453030 Coupler, Aluminum Bolted

Coupler, Aluminum Bolted

Brand: ANDERSON

Catalog ID: AL453030

Aluminum alloy angle coupler for connecting aluminum-aluminum or aluminum-copper tubing at 45 degrees.

Aluminum alloy angle coupler for connecting aluminum-aluminum or aluminum-copper tubing at 45 degrees.

  • For 3" IPS/EHIPS Tubing Main to 3" IPS/EHIPS Tubing Tap
  • 45 degree angle
  • Material: Castings - 356-T6 aluminum alloy, Hardware - aluminum alloy
  • Clamping bolts have hex stops for one-wrench installation.
  • Contact sealant is recommended.

General

Bolt Installation Torque (Recommended)

480 in-lbs

Catalog Number

AL453030

EU RoHS Indicator

No

Material

Aluminum

Material - Clamping Hardware

Aluminum Alloy

Material Type

Non-Standard

Type

Tube to Tube Couplers

UPC

096359283126

Dimensions

Diameter - Clamping Hardware

0.625 in

Diameter - Rod / Tube

3 in

Weight

10.486 lb

Electrical Ratings

Maximum Current Rating Amps Continuous

See Technical Advisor

Conductor Related

Conductor Type

Aluminum Bus

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Force Related

Bolt Installation Torque (Recommended)

480 in-lbs