



Brand: ANDERSON
Catalog ID: AL456060
Bolt Installation Torque (Recommended)
480 in-lbs
Catalog Number
AL456060
Material
Aluminum
Material - Clamping Hardware
Aluminum Alloy
Material Type
Non-Standard
Product Type
45 Degrees
Type
Tube to Tube Couplers
UPC
096359347736
Diameter - Clamping Hardware
0.625 in
Diameter - Rod / Tube
6 in
Weight
19.6 lb
Maximum Current Rating Amps Continuous
See Technical Advisor
Conductor Type
Aluminum Bus
Buy America(n) Qualified
Contact Manufacturer
Bolt Installation Torque (Recommended)
480 in-lbs