


Brand: ANDERSON
Catalog ID: AL900606
Bolt Installation Torque (Recommended)
300 in-lbs
Catalog Number
AL900606
Material
Aluminum
Material - Clamping Hardware
Aluminum Alloy
Material Type
Non-Standard
Product Type
90 Degrees
Type
Tube to Tube Couplers
UPC
096359347743
Diameter - Clamping Hardware
0.5 in
Diameter - Rod / Tube
3/4 in
Weight
1.764 lb
Maximum Current Rating Amps Continuous
See Technical Advisor
Conductor Type
Aluminum Bus
Buy America(n) Qualified
Contact Manufacturer
Bolt Installation Torque (Recommended)
300 in-lbs