
Brand: ANDERSON
Catalog ID: AL901212
Bolt Installation Torque (Recommended)
300 in-lbs
Catalog Number
AL901212
EU RoHS Indicator
Material
Aluminum
Material - Clamping Hardware
Aluminum Alloy
Material Type
Non-Standard
Type
Tube to Tube Couplers
UPC
096359283225
Diameter - Clamping Hardware
0.5 in
Diameter - Rod / Tube
1-1/4 in
Weight
3.528 lb
Maximum Current Rating Amps Continuous
See Technical Advisor
Conductor Type
Aluminum Bus
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Bolt Installation Torque (Recommended)
300 in-lbs