
Brand: ANDERSON
Catalog ID: AL902020
Aluminum alloy angle coupler for connecting aluminum-aluminum or aluminum-copper tubing at 90 degrees.
Bolt Installation Torque (Recommended)
300 in-lbs
Catalog Number
AL902020
EU RoHS Indicator
No
Material
Aluminum
Material - Clamping Hardware
Aluminum Alloy
Material Type
Standard
Type
Tube to Tube Couplers
UPC
096359283249
Diameter - Clamping Hardware
0.5 in
Diameter - Rod / Tube
2 in
Dimensions
5.5 in x 4.313 in x 3.56 in
Height
3.56 in
Length
5.5 in
Weight
5.488 lb
Width
4.313 in
Maximum Current Rating Amps Continuous
See Technical Advisor
Conductor Type
Aluminum Bus
EU RoHS Indicator
No
Bolt Installation Torque (Recommended)
300 in-lbs
Pallet Quantity
216