
Brand: ANDERSON
Catalog ID: ASTC147
Bolt Installation Torque (Recommended)
300 in-lbs
Catalog Number
ASTC147
EU RoHS Indicator
No
Material
Aluminum
Material - Clamping Hardware
Aluminum Alloy
Material Type
Non-Standard
Type
Tube to Cable Couplers
UPC
096359347941
Base Hole Spacing
0 in
Diameter - Clamping Hardware
0.5 in
Diameter - Rod / Tube
1-1/2 in
Weight
1.274 lb
Maximum Current Rating Amps Continuous
See Technical Advisor
Conductor Compatibility
ACSR-Penguin-4/0-6/1;ACSR-Waxwing-266.8-18/1;ACSR-Partridge-266.8-26/7;ACSR-Ostrich-300-26/7;ACSR-Merlin-336.4-18/1;ACSR-Linnet-336.4-26/7;ACSR-Oriole-336.4-30/7;ACSR-Chickadee-397.5-18/1;ACSR-Brahma-203.2-16/19;AAC-Valerian-250-19;AAC-Laurel-266.8-19;AAC-Tulip-336.1-19;AAC-Daffodil-350-19;AAC-Canna-397.5-19
Conductor Diameter (Tap) - Maximum
0.744 in
Conductor Diameter (Tap) - Minimum
0.563 in
Conductor Type
Aluminum Bus
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No
Bolt Installation Torque (Recommended)
300 in-lbs
Pallet Quantity
432