HUBBELL POWER SYSTEMS
Image of ASTT2020 Coupler, Aluminum Bolted

Coupler, Aluminum Bolted

Brand: ANDERSON

Catalog ID: ASTT2020

Aluminum alloy, tubing to tubing, straight coupler for connecting aluminum-aluminum or aluminum-copper conductor combinations. Clamping bolts have hex stops for one wrench installation. Contact sealant is recommended.

Aluminum alloy, tubing to tubing, straight coupler for connecting aluminum-aluminum or aluminum-copper conductor combinations. Clamping bolts have hex stops for one wrench installation. Contact sealant is recommended.

  • Coupler, Straight, Tube to Tube
  • Material: Castings - aluminum alloy, Hardware - aluminum alloy
  • 2" to 2" IPS/EHIPS tubes.

General

Bolt Installation Torque (Recommended)

300 in-lbs

Catalog Number

ASTT2020

Material

Aluminum

Material - Clamping Hardware

Aluminum Alloy

Material Type

Standard

Type

Tube to Tube Couplers

UPC

096359286554

Dimensions

Base Hole Spacing

0 in

Diameter - Clamping Hardware

0.5 in

Diameter - Rod / Tube

2 in

Dimensions

7.25 in x 4.313 in x 1.125 in

Height

1.125 in

Length

7.25 in

Weight

3.332 lb

Width

4.313 in

Electrical Ratings

Maximum Current Rating Amps Continuous

See Technical Advisor

Conductor Related

Conductor Type

Aluminum Bus

Force Related

Bolt Installation Torque (Recommended)

300 in-lbs

Logistics

Pallet Quantity

324